IESNA:LM-63-2002
[TEST]P1055199
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122R3DRP-S485D830-X4F0-XX-UDD-F-W
[LUMINAIRE]DEFINE 2, WHITE 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]3000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1231
TILT=NONE
1 -1 1 37 5 1 1 0.145833 3.895833 0
1 1 19.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
814.1 805.2 801.8 795.7 787.5 777.3 763.7 749.4 733.1 714.7
692.9 671.8 648 624.2 599 573.1 546.6 519.3 491.4 461.5
433.6 403.6 373.7 344.4 314.5 283.8 253.2 221.2 189.9 159.3
127.3 99.4 72.8 48.3 25.2 8.2 0
814.1 818.8 813.4 803.8 788.2 766.4 740.5 714 682 651.4
618.7 585.4 549.3 512.5 475.1 438.3 401.6 365.5 330.8 296.1
262.7 230.1 198.7 168.8 145 125.9 108.2 91.2 76.2 61.9
49.7 38.8 28.6 19.7 12.3 5.4 0
814.1 809.3 799.1 775.3 741.2 706.5 666.4 623.5 576.5 529.5
480.5 433.6 388 345.8 307 270.2 232.8 206.9 187.9 169.5
151.1 136.1 121.8 108.2 96.7 85.8 74.9 65.3 56.5 47.6
38.8 31.3 24.5 17.7 10.9 5.4 0
814.1 809.3 788.9 753.5 712.6 663.6 611.9 555.4 498.9 444.5
392.1 345.8 301.5 259.3 228.7 208.3 188.5 172.2 155.2 140.9
128 116.4 105.5 95.3 85.8 76.9 68.1 59.9 51.7 44.2
36.8 29.9 23.1 17 10.9 5.4 0
814.1 811.3 791.6 752.8 705.8 653.4 595.6 532.9 473.1 417.2
364.1 317.2 271.6 236.9 215.8 196.7 179.7 164 148.4 134.8
123.2 112.3 102.1 92.6 83 74.2 66 58.5 50.4 42.9
36.1 29.3 22.5 16.3 10.2 4.8 0
